??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22121.0110 Index Bolt
HELP_VARIABLE
Company
Halder
Description
EH 22121. - Index Bolts, simple finish
Bill of material
22121.0110 Index Bolt
BESTNR
Ref. No.
22121.0110
D1
5 mm
D2
Thread
M8
POS
Position
D3
3.0 mm
L1
54.0 mm
L2
27.0 mm
L3
24.0 mm
L4
15.0 mm
L5
19.2 mm
S
12.0 mm
SW
8 mm
F1
Spring load ~
3.5 N
F2
Spring load ~
13.5 N
ANM
Tightening torque max.
4.5 Nm
G
Weight
14 g
Embedded user actions